Measuring and Testing MachinesHarmonic Drive

Optical Microscope Focusing Drive

Flat-type component set

Harmonic Drive gears are applied frequently in precise positioning applications. This design example is unusual insofar as the gear is hand-driven, forming part of the focusing drive of a microscope used for biological and medical investigation. The HDUF component set can be easily integrated within the focusing knob, so enabling a very simple and compact co-axial design. The high accuracy of the gear is essential for high resolution, stick-slip free movement of the table carrying the specimen to be investigated.

The Circular Spline is connected to the outer housing of the knob, which is used for rough focusing. In this case there is no relative movement between the component parts of gear and the Circular Spline, Dynamic Spline and Wave Generator rotate together. The gear rotates thus acts as a toothed coupling, transmitting the movement of the knob directly to the table.

The Wave Generator is connected to the inner part of the knob which is used for fine focusing. In this mode, the gear acts as a reducer, with the Circular Spline held fixed by the shaft seal, which acts as a friction brake. The Dynamic Spline acts as output element, driving the output shaft connected to the table via a rack and pinion arrangement.

New products

Read more about our latest product news … more

News | Exhibition calender

Newdrive

Newdrive edition 2011  
more

Harmonic Drive Youtube Channel Harmonic Drive Xing VDMA (Verband Deutscher Maschinen- und Anlagenbau e.V.)