ProductsHarmonic Drive

Products

Harmonic Drive offers a complete range of products for demanding applications:

The compact design of the backlash-free Harmonic Drive component sets allows a space-saving integration directly into machines. The component sets are available in various sizes and in different variants.


Harmonic Drive Units consist of a gear component set, equipped with a high capacity output bearing, which are intended for integration into a machine.


The key element of Harmonic Drive gearboxes is a component set within a housing with a flange or shaft as output assembly.


The Harmonic Planetary Gears comprise three variants with different accuracy classes in order to fulfill the demands of applications requiring ratios smaller than 50:1.

Harmonic Drive servo motors, servo actuators and controllers, used in applications with demanding requirements, provide precision motion control and high torque capacity in a very compact package.


We offer customer-specific solutions in a variety of configurations for both linear and rotational motion.