Component SetsHarmonic Drive

Component Sets

The proven HFUC component sets achieve excellent accuracy and high efficiency.

 

The component sets CPL are based on the proven HFUC components. Weight is reduced up to 50 % und moment of inertia up 40%.


The CSG component sets feature a further increase in torque capacity and operating life. Optimisation of the Flexspline and Circular Spline teeth combined with a new Wave Generator bearing form the basis for this improvement.


Because of their extremely short axial length the CSD component sets are ideally suited for applications demanding an especially flat design.


The HFUS component sets feature a Flexspline diaphragm, which opens outwards, rather than inwards. This design allows the integration of a large central hollow-shaft through the gear.