CPLHarmonic Drive

Rating Table Component Set CPL

Gear Size RatioNominal Output
Torque

Limit for Repeated Peak
Torque of gear

Limit for Momentary Peak
Torque
  [Nm][Nm][Nm]
14 50 5.4 18 35
80 7.8 23 47
100 7.8 28 54
17 50 16 34 70
80 22 43 87
100 24 54 110
120 24 54 86
20 50 25 56 98
80 34 74 127
100 40 82 147
120 40 87 147
160 40 92 147
25 50 39 98 186
80 63 137 255
100 67 157 284
120 67 167 304
160 67 176 314
32 50 76 216 382
80 118 304 568
100 137 333 647
120 137 353 686
160 137 372 686

Understanding the technical data