CSDHarmonic Drive

CSD Series

The key feature of the new CSD series Harmonic Drive Component Set is the reduction of axial length by nearly 50 % in comparison to the current HFUC series. This enables the design of particularly compact positioning drives and indexing tables. Designs with hollow shaft are possible.

Advantages
  • Very compact design, very short axial length
  • Low weight
  • Optional hollow shaft
  • Excellent positioning accuracy and repeatability
  • High single stage ratios
  • Zero backlash
  • High efficiency