CSGHarmonic Drive

CSG Series

The CSG Series Component Sets feature a significant increase in torque capacity and rated operating life in comparison to the current HFUC Series Component Sets. The main dimensions are identical to those of the HFUC Series Component Sets. These gears can be optimally used in the field of handling and robotic applications.

Advantages
  • Increased torque capacity and operating life
  • Excellent positioning accuracy and repeatability
  • Compact design
  • High single stage ratios
  • Zero backlash
  • High torsional stiffness
  • High efficiency