GearboxesHarmonic Drive

Gearboxes

Harmonic Drive® Gearboxes are based on the Harmonic Drive® component sets and include an integrated output bearing. All Harmonic Drive® Gearboxes benefit from the same advantages as the Harmonic Drive® component sets and units – zero backlash, excellent accuracy, compactness, high efficiency and long life. The integrated output bearing also provides a high tilting moment capacity as well as a high tilting stiffness. This usually makes an additional load carrying bearing unnecessary and allows for a cost-effective and compact design.

Harmonic Drive® Gearboxes are delivered with lifetime grease lubrication and are thus maintenance- free. The improved performance characteristics of the latest generation Harmonic Drive® gearing makes them well suited for highly dynamic applications.

PMG Series Gearboxes are available in two different versions – with an input shaft or for direct connection to a customer motor. All PMG Gearboxes are supplied with an output shaft and integrated bearings.

CSF-Mini Gearboxes use the latest developments in Harmonic Drive® gearing. This results in greatly increased load capacities together with reduced size and increased torsional stiffness. They are available in six versions for increased flexibility. The possible versions can be selected from options for the output, the input and the gearbox housing. The gearbox output is available as a flange or a shaft; the gearbox input is available with either a shaft or as a version for direct motor adaption and two housing formats are available.

All Harmonic Drive® Gearboxes are manufactured with the quality and precision expected from Harmonic Drive® products.

New products

Read more about our latest product news … more

News | Exhibition calender

Newdrive

Newdrive edition 2011  
more

Harmonic Drive Youtube Channel Harmonic Drive Xing VDMA (Verband Deutscher Maschinen- und Anlagenbau e.V.)

Gearboxes