PMGHarmonic Drive

Rating Table PMG Series

Precision Gear Output Bearing
Gear Size Ratio Nominal Torque Limit for Repeated Peak Torque of Gear Permissible Dynamic Axial Load Permissible Dynamic Radial Load
    [Nm] [Nm] [N] [N]
5 50 0.2 0.3 29 59
80 0.3 0.45 29 59
100 0.3 0.55 29 59
8 50 1.5 1.9 98 196
72 2.0 2.4 98 196
100 2.0 2.7 98 196
11 50 2.5 5 196 245
72 4.0 5.6 196 245
100 4.0 7.9 196 245
14 50 5.4 9.8 392 392
72 7.8 11.8 392 392
88 7.8 12.7 392 392
100 7.8 14.7 392 392
110 7.8 14.7 392 392

Understanding the Technical Data