CHAHarmonic Drive

Rating Table CHA Series

Servo actuator Output Bearing
Gear Size Ratio Hollow- shaft Diameter Maximum Output Torque Maximum Speed Permissible Dynamic Tilting Moment Permissible Dynamic Axial Load Permissible Dynamic Radial Load
    [mm] [Nm] [rpm]  [Nm] [N] [N]
20 30 18 27 200 172 15800 8600
50 56 120
100 82 60
160 92 38
25 30 27 50 187 254 19200 12700
50 98 112
100 157 56
160 176 35
32 30 32 100 160 578 22300 14600
50 216 96
100 333 48
160 372 30
40 50 39 402 80 886 42000 27500
100 568 40
160 647 25
50 50 45 715 70 1558 56100 37300
100 980 35
160 1180 22
58 50 45  1020  60 2222 57700 38400
100 1590 30
160 1840 19

Understanding the Technical Data