Harmonic Drive
CHM Series
Many years experience in the field of motion control as well as adaptation continuously changing markets have increased the specialist knowledge at Harmonic Drive gear we have expanded our core competences to include the development, design and production of servo motors. Our main focus lies in the development of motors for special ambient conditions.
Advantages
- Large hollow shaft
- Compact design
- Low cogging torque
- Smooth operation
- High overload capacity
- Maintenance free
- Variable housing design
- Corrosion-protected design
- Clean-room cpmpatible
- High linearity of the torque constant
- Sinusoidal back EMF
- Adapter flange yccording to EN 50347
- Protection class IP54, optional IP65