CobraDriveHarmonic Drive

Rating Table CobraDrive Servo Rotary Module 

 
Servo actuator Output Bearing
Gear Size Ratio Hollow- shaft Diameter Maximum Output Torque Maximum Speed Permissible Dynamic Tilting Moment Permissible Dynamic Axial Load Permissible Dynamic Radial Load
    [mm] [Nm]  [rpm] [Nm] [N] [N]
8 30 6.2 1.8 200 15 200 1163
50 6.2 3.3 120 15 200 1163
100 6.2 4.8 60 15 200 1163
11 30 8.0 4.5 200 40 300 2857
50 8.0 8.3 120 40 300 2857
100 8.0 11 60 40 300 2857
14 30 13.5 9 200 75 500 5357
50 13.5 18 120 75 500 5357
100 13.5 28 60 75 500 5357
Understanding the Technical Data
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
CobraDrive