FPAHarmonic Drive

 FPA Series

FPA series servo actuators combine Harmonic planetary gears with AC servo motors in a very compact design. FPA series actuators are available with maximum output torques up to 300 Nm and standard reduction ratios from 21:1 to 33:1 providing maximum output speeds of up to 1111 rpm. Matching SC-610 digital servo controllers, which can be used for power, speed or position control are also available. These controllers are prepared for 320V-DC-bus and use of the resolver or EnDat feedback.

Advantages
  • Compact design
  • High maximum output speed
  • Low inertia
  • Motor winding for 320/560 VDC (L-/H-variant)
  • Resolver, incremental encoder or absolute encoder
  • Compatibility with a wide variety of currently available servo drives, e.g. Simodrive/Simovert, Indradrive
  • Torque range up to 300 Nm
  • Output speed up to 1111 rpm
  • Available in 3 sizes with ratio 21 or 33
  • Available in 1 size with ratio 9, 21, 37 or 45 
  • Available with SC-610 Series servo controllers