HA-680Harmonic Drive

Rating Table

Servo controller Unit HA-680-4x-24 HA-680-6x-24
Supply voltage Main circuit
VDC
24 ±15%
Control circuit
VDC
24 ±15%
Rated current
Arms
4,0
6,0
Maximum current
Arms
8,4
16,5
Output voltage

sinussoidal
Switching frequency
kHz
12,5
Motor feedback input

14-wire, incremental, rectangular
(A, A/, B, B/, Z, Z/, U, U/, V, V/, W, W/, 5V, GND)
Protection class

IP20
Control mode

Position, Speed, Torque
Position control
kHz
Line Driver (500 kHz)
Open Collector (200kHz)
Velocity control
V
±10V / Maximum speed (13 Bit)
Torque control
V
±10V / Maximum torque (13 Bit)
Digital inputs

5 x opto insulated
Digital outputs

5 x Open collector opto insulated
Encoder monitor

Line driver (A, B, Z) and open collector (Z)
Status display

1 x LED red / 1 x LED green
Communication

RS232 C
Ambient temperature Operation
°C
0 ~ 50
Storage
°C
- 20 ~ 85
Humidity
%
10 ~ 90 non condensing (IEC 68-2/38)
Vibration
m/s²
4,9 (10 ~ 55Hz)
Shock
m/s²
19,6
Dimensions
mm
115 x 34 x 79,5
Weight
g
230

Hinweise und Erläuterungen zu den Leistungsdaten