LynxDriveHarmonic Drive

LynxDrive Series

The LynxDrive series servo actuators combine Harmonic Drive precision gearing with AC servo motors with concentrated winding in a very compact design. LynxDrive series actuators are available with maximum output torques from 27 Nm up to 647 Nm and standard reduction ratios ranging from 30:1 up to 160:1 providing maximum output speeds of up to 217 rpm. Matching SC-610 digital servo control units, which can be used for current, speed or position control are also available.

 

Advantages:

  • Size 20 / 32 / 40
  • Ratio 30 / 50 / 80 / 100 / 120 /160
  • Maximum Torque 27 Nm up to 647 Nm
  • Maximum Speed up to 217 rpm
  • Cross roller output bearing
  • Mechanical compatibility to the previous FFA-A/B series
  • Synchronous motor with concentrated winding
  • Motor winding for 230VAC up to 400VAC
  • Corrosion protection according to DIN 50021 / IEC 68-2-11
  • Turnable connectors
  • Protection class IP65
  • Universal motor feedback interface for RESOLVER, HIPERFACE encoder, incremental encoder or EnDat encoder
  • Brake option

 

News | Exhibition calender

Newdrive

Newdrive edition 1/2009  
more