PMAHarmonic Drive

Rating Table PMA Series

Servo actuator Output Bearing
Gear Size Ratio Maximum Speed Maximum Output Torque Permissible Dynamic Axial Load Permissible Dynamic Radial Load
     [rpm] [Nm] [N] [N]
5A 50 180 0,39 29 59
80 113 0,59 29 59
100 90 0,69 29 59
8A 50 120 2,7 98 196
100 60 3,5 98 196
11A 50 100 5 196 245
100 50 7,9 196 245
14A 50 100 14 392 392
88 57 20 392 392
100 50 20 392 392
110 45 20 392 392
Understanding the Technical Data