RSFHarmonic Drive

Rating Table RSF Supermini Series

Servo actuator Output Bearing
Size Ratio Maximum output torque Maximum output speed Motor terminal voltage Permissible axial load Permissible radial load Weight
    [Nm] [rpm]
[VAC] [N] [N] [g]
3 B 30 0,13 333 18 13 3 31
50 0,21 200
100 0,30 100
5 A 30 0,5 333 270 90 66
50 0,9 200
100 1,4 100
5 A mit Bremse 30 0,5 333 270 90 86
50 0,9 200
100 1,4 100
8B 30 1,8 200 98 196 300
50 3,3 120
100 4,8 60
11B 30 4,5 200 196 245 500
50 8,3 120
100 11 60
14B 30 9 200 392 392 800
50 18 120
100 29 60