SC-610Harmonic Drive

Rating Table SC-610 Series

Features Unit SC-610-2 SC-610-5 SC-610-7
Power Supply
Single Phase (+15%, -20%)
[VAC] 230
Nominal DC-Bus [VDC] 320
Nominal Current [Arms] 2.5 5 7.5
Peak Current (approx. 2.5 sec.) [Arms] 5 10 15
Nominal Output Power [KVA] 1.01 2.17 2.99
Cycle times
(Current-, Velocity-, Position Loop)
[ms] 0.125 / 0.250 / 0.5
Operating Modes
(configurable by Software)
  Current control with ±10V analogue demand input;
Velocity control with ±10V analogue demand input;
Pulse-Follower with Pulse-/ Direction signal (24V-Level);
Hand wheel for master slave axis synchronisation
(5V-Level);
Position Control with standard model:
16 Positions can be selected via 4 digital inputs (24V-Level);
Position Control with special model with extended I/O:
256 Positions can be selected via 8 digital inputs (24V-Level)
Feedback Systems   Resolver (2pole), Hiperface Encoder (Sine Cosine), TTL- Encoderor EnDat-Absobut-Encoder
Encoder Monitor   A, B, C-Signal according to RS-422-Standard
Dimensions (Height x Depth) [mm] 173 x 152.5
Dimensions of standard-model (Width) [mm] 67.5 92.5 109
Dimensions of model with extended I/O (Width) [mm] 84 109 109
Ambient temperature (Operation) [°C] +5 °C - +40 °C
(Leistungsreduktion 2,5%/K at 40°C < T < 50°C)
Mass (standard model) [Kg] 1.24 2.13 2.19
Understanding the Technical Data