TorkDriveHarmonic Drive

Dimensions TorkDrive

    Stator Rotor
Version Size outside
dia-
meter
outside
dia-
meter
including
cooling sleeve
(dependent on
The application)
inside
dia-
meter
length
of the
lami-
nated
core
length
including
end windings
outside
dia-
meter
inside
dia-
meter
length
of the
lami-
nated
core
    mm mm
100 100−30

100

120

75

30 62

73,2

≤52

31
100−50 50 82 51
100−70 70 102 71
140 140−30

140

156

90

30 68

88,3

≤65

31
140−50 50 88 51
140−70 70 108 71
210 210−30

210

227

170

30 85

168

≤140

31
210−50 50 105 51
210−70 70 125 71
290 290-30

290

310

235

30 85

233,6

≤206

31
290−50 50 105 51
290−70 70 125 71
370 370−30

370

402

300 

30 90

297,8

≤266

31
370−50 50 110 51
370−70 70 130 71
Stator Zeichnung
Stator

 

Rotor Zeichnung
Rotor
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
TorkDrive