Harmonic Drive
YukonDrive
The powerful servo controllers YukonDrive offer the ideal complement to the precise servo drives and servo motors of the Harmonic Drive AG.
The YukonDrive is optimised for use in the lower and middle power range and predestined for high dynamic movements.
Advantages:
-
Highest power density in three compact designs
-
3 A up to 8 A nominal current at 13 x 230 VAC supply
-
2 A up to 6,5 A nominal current at 3 x 400 VAC up to 480 VAC supply
-
Overload capability up to 300%
-
State ot the art communication interfaces, i. e. EtherCAT, SERCOS III
-
proven interfaces, i. e. SERCOS II, CANopen (DS301/DSP402)