Harmonic Drive
HDPL-C Series
Harmonic Drive HDPL-C Series Linear Actuators are ideally suited to high load positioning applications with tough requirements regarding accuracy. These actuators can exert tensile and compressive forces of up to ± 10000 N with a repeatability of 1 µm. The actuators feature high quality transmission components, which enable backlash-free positioning over a stroke of 33 mm. The linear actuators are used in e.g. motorized fine adjustment of the radial slide in multi-spindle turning machines.