Harmonic Drive
HDPL Series
The Harmonic Drive Linear Actuators HDPL Series have been developed for applications demanding high linear forces and exceptionally high accuracy. According to the version, the Linear Actuators can withstand an axial load of up to 13 kN, in both tension and compression and can achieve positioning accuracies in the micron range for a maximum stroke of 10 to 20 mm.
HDPL Series Linear Actuators are being used in paper coating machines for the adjustment of the coater blade. Another significant application is in the transverse and side register of printing machines or in machine tools for tool wear adjustment.