Harmonic Drive
Rating Table CPU-H Series
| Precision Gear |
Output Bearing |
| Gear Size |
Hollow- shaft Diameter |
Ratio |
Limit for Repeated Peak Torque of Gear |
Nominal Output Torque |
Limit for Moment- ary Peak Torque |
Per- missible Dynamic Tilting Moment |
Per- missible Dynamic Axial Load |
Per- missible Dynamic Radial Load |
| |
[mm] |
|
[Nm] |
[Nm] |
[Nm] |
[Nm] |
[N] |
[N] |
| 14 |
14 |
50 |
18 |
5.4 |
35 |
73 |
2880 |
1450 |
| 14 |
80 |
23 |
7.8 |
47 |
73 |
2880 |
1450 |
| 14 |
100 |
28 |
7.8 |
54 |
73 |
2880 |
1450 |
| 17 |
19 |
50 |
34
|
16 |
70 |
114 |
4600 |
2300 |
| 19 |
80 |
43 |
22 |
87 |
114 |
4600 |
2300 |
| 19 |
100 |
54 |
24 |
110 |
114 |
4600 |
2300 |
| 19 |
120 |
54 |
24 |
86 |
114 |
4600 |
2300 |
| 20 |
21 |
50 |
56 |
25 |
98 |
172 |
15800 |
8600 |
| 21 |
80 |
74 |
34 |
127 |
172 |
15800 |
8600 |
| 21 |
100 |
82 |
40 |
147 |
172 |
15800 |
8600 |
| 21 |
120 |
87 |
40 |
147 |
172 |
15800 |
8600 |
| 21 |
160 |
92 |
40 |
147 |
172 |
15800 |
8600 |
| 25 |
29 |
50 |
98 |
39 |
186 |
254 |
19200 |
12700 |
| 29 |
80 |
137 |
63 |
255 |
254 |
19200 |
12700 |
| 29 |
100 |
157 |
67 |
284 |
254 |
19200 |
12700 |
| 29 |
120 |
167 |
67 |
304 |
254 |
19200 |
12700 |
| 29 |
160 |
176 |
67 |
314 |
254 |
19200 |
12700 |
| 32 |
36 |
50 |
216 |
76 |
382 |
587 |
22300 |
14600 |
| 36 |
80 |
304 |
118 |
568 |
587 |
22300 |
14600 |
| 36 |
100 |
333 |
137 |
647 |
587 |
22300 |
14600 |
| 36 |
120 |
353 |
137 |
686 |
587 |
22300 |
14600 |
| 36 |
160 |
372 |
137 |
686 |
587 |
22300 |
14600 |
| 40 |
46 |
50 |
402 |
137 |
686 |
886 |
42000 |
27500 |
| 46 |
80 |
519 |
206 |
980 |
886 |
42000 |
27500 |
| 46 |
100 |
568 |
265 |
1080 |
886 |
42000 |
27500 |
| 46 |
120 |
617 |
294 |
1180 |
886 |
42000 |
27500 |
| 46 |
160 |
647 |
294 |
1180 |
886 |
42000 |
27500 |
| 45 |
52 |
50 |
500 |
176 |
950 |
1253 |
52300 |
34600 |
| 52 |
80 |
706 |
313 |
1270 |
1253 |
52300 |
34600 |
| 52 |
100 |
755 |
353 |
1570 |
1253 |
52300 |
34600 |
| 52 |
120 |
823 |
402 |
1760 |
1253 |
52300 |
34600 |
| 52 |
160 |
882 |
402 |
1910 |
1253 |
52300 |
34600 |
| 50 |
60 |
50 |
715 |
245 |
1430 |
1558 |
56100 |
37300 |
| 60 |
80 |
941 |
372 |
1860 |
1558 |
56100 |
37300 |
| 60 |
100 |
980 |
470 |
2060 |
1558 |
56100 |
37300 |
| 60 |
120 |
1080 |
529 |
2060 |
1558 |
56100 |
37300 |
| 60 |
160 |
1180 |
529 |
2450 |
1558 |
56100 |
37300 |
| 58 |
70 |
50 |
1020 |
353 |
1960 |
2222 |
57700 |
38400 |
| 58 |
70 |
80 |
1480 |
549 |
2450 |
2222 |
57700 |
38400 |
| 58 |
70 |
100 |
1590 |
696 |
3180 |
2222 |
57700 |
38400 |
| 58 |
70 |
120 |
1720 |
745 |
3330 |
2222 |
57700 |
38400 |
| 58 |
70 |
160 |
7840 |
745 |
3430 |
2222 |
57700 |
38400 |
Understanding the Technical Data