CPU-MHarmonic Drive

CPU-M Series

The CPU-M Unit is designed for direct mounting on any servo motor. In addition to improved gear accuracy and increased maximum rotational speed it also features a large, stiff and precise output bearing that functions simultaneously as housing. Other important characteristics are the flexible assembly options and improved corrosion protection.

Advantages
  • Gear Transmission accuracy improved by up to 50%
  • Newly developed extremely precise, high capacity and high stiffness output bearing
  • Complete corrosion protection
  • Viton shaft seals for the output bearing with additional protective lip
  • Output compatibility with the various CPU and CHA Series
  • Zero backlash, high torsional stiffness and excellent repeatability
  • High torque capacity
  • Compact design and light weight
  • Long operating life
  • High efficiency
  • Quick assembly and simple installation
  • Maintenance-free with lifetime grease lubrication

New products

Read more about our latest product news … more

News | Exhibition calender

Newdrive

Newdrive edition 2011  
more

Harmonic Drive Youtube Channel Harmonic Drive Xing VDMA (Verband Deutscher Maschinen- und Anlagenbau e.V.)