CPU-SHarmonic Drive

Rating Table CPU-S Series

Precision Gear Output Bearing
Gear Size Ratio Limit for Repeated Peak Torque of gear Nominal Output Torque Limit for Momentary Peak Torque Permissible Dynamic Tilting Moment Permissible Dynamic Axial Load Permissible Dynamic Radial Load
    [Nm] [Nm] [Nm] [Nm] [N] [N]
14 50 18 5.4 35 73 2880 1450
80 23 7.8 47 73 2880 1450
100 28 7.8 54 73 2880 1450
17 50 34
16 70 114 4600 2300
80 43 22 87 114 4600 2300
100 54 24 110 114 4600 2300
120 54 24 86 114 4600 2300
20 50 56
25 98 172 15800 8600
80 74 34 127 172 15800 8600
100 82 40 147 172 15800 8600
120 87 40 147 172 15800 8600
160 92 40 147 172 15800 8600
25 50 98
39 186 254 19200 12700
80 137 63 255 254 19200 12700
100 157 67 284 254 19200 12700
120 167 67 304 254 19200 12700
160 176 67 314 254 19200 12700
32 50 216
76 382 587 22300 14600
80 304 118 568 587 22300 14600
100 333 137 647 587 22300 14600
120 353 137 686 587 22300 14600
160 372 137 686 587 22300 14600
40 50 402
137 686 886 42000 27500
80 519 206 980 886 42000 27500
100 568 265 1080 886 42000 27500
120 617 294 1180 886 42000 27500
160 647 294 1180 886 42000 27500
45 50 500
176 950 1253 52300 34600
80 706 313 1270 1253 52300 34600
100 755 353 1570 1253 52300 34600
120 823 402 1760 1253 52300 34600
160 882 402 1910 1253 52300 34600
50 50 715
245 1430 1558 56100 37300
80 941 372 1860 1558 56100 37300
100 980 470 2060 1558 56100 37300
120 1080 529 2060 1558 56100 37300
160 1180 529 2450 1558 56100 37300
58 50 1020
353 1960 2222 57700 38400
80 1480 549 2450 2222 57700 38400
100 1590 696 3180 2222 57700 38400
120 1720 745 3330 2222 57700 38400
160 1840 745 3430 2222 57700 38400

Understanding the Technical Data
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
CPU-S