Harmonic Drive
Rating Table CSG-2UH Series
| Precision Gear |
Output Bearing |
| Gear Size |
Ratio |
Nominal Output Torque |
Limit for Repeated Peak Torque of Gear |
Limit for Momentary Peak Torque |
Permissible Dynamic Tilting Moment |
Permissible Dynamic Axial Load |
Permissible Dynamic Radial Load |
| |
|
[Nm] |
[Nm] |
[Nm] |
[Nm] |
[N] |
[N] |
| 14 |
50 |
7 |
23 |
46 |
41 |
3374 |
2256 |
| 80 |
10 |
30 |
61 |
41 |
3374 |
2256 |
| 100 |
10 |
36 |
70 |
41 |
3374 |
2256 |
| 17 |
50 |
21 |
44 |
91 |
64 |
3207 |
2148 |
| 80 |
29 |
56 |
113 |
64 |
3207 |
2148 |
| 100 |
31 |
70 |
143 |
64 |
3207 |
2148 |
| 120 |
31 |
70 |
112 |
64 |
3207 |
2148 |
| 20 |
50 |
33 |
73 |
127 |
91 |
3511 |
2354 |
| 80 |
44 |
96 |
165 |
91 |
3511 |
2354 |
| 100 |
52 |
107 |
191 |
91 |
3511 |
2354 |
| 120 |
52 |
113 |
191 |
91 |
3511 |
2354 |
| 160 |
52 |
120 |
191 |
91 |
3511 |
2354 |
| 25 |
50 |
51 |
127 |
242 |
156 |
5827 |
3904 |
| 80 |
82 |
176 |
332 |
156 |
5827 |
3904 |
| 100 |
87 |
204 |
369 |
156 |
5827 |
3904 |
| 120 |
87 |
217 |
395 |
156 |
5827 |
3904 |
| 160 |
87 |
229 |
408 |
156 |
5827 |
3904 |
| 32 |
50 |
99 |
281 |
497 |
313 |
7926 |
6101 |
| 80 |
153 |
395 |
738 |
313 |
7926 |
6101 |
| 100 |
178 |
433 |
841 |
313 |
7926 |
6101 |
| 120 |
178 |
459 |
892 |
313 |
7926 |
6101 |
| 160 |
178 |
484 |
892 |
313 |
7926 |
6101 |
| 40 |
50 |
178 |
523 |
892 |
450 |
11242 |
8652 |
| 80 |
268 |
675 |
1270 |
450 |
11242 |
8652 |
| 100 |
345 |
738 |
1400 |
450 |
11242 |
8652 |
| 120 |
382 |
802 |
1530 |
450 |
11242 |
8652 |
| 160 |
382 |
841 |
1530 |
450 |
11242 |
8652 |
| 45 |
50 |
229 |
605 |
1235 |
686 |
12174 |
9368 |
| 80 |
407 |
918 |
1651 |
686 |
12174 |
9368 |
| 100 |
459 |
982 |
2041 |
686 |
12174 |
9368 |
| 120 |
523 |
1070 |
2288 |
686 |
12174 |
9368 |
| 160 |
523 |
1147 |
2483 |
686 |
12174 |
9368 |
| 50 |
80 |
484 |
1223 |
2418 |
759 |
18393 |
14155 |
| 100 |
611 |
1274 |
2678 |
759 |
18393 |
14155 |
| 120 |
688 |
1404 |
2678 |
759 |
18393 |
14155 |
| 160 |
688 |
1404 |
2678 |
759 |
18393 |
14155 |
| 58 |
80 |
714 |
1924 |
3185 |
1180 |
27409 |
21091 |
| 100 |
905 |
2067 |
4137 |
1180 |
27409 |
21091 |
| 120 |
969 |
2236 |
4329 |
1180 |
27409 |
21091 |
| 160 |
969 |
2392 |
4459 |
1180 |
27409 |
21091 |
| 65 |
80 |
969 |
2743 |
4836 |
1860 |
29371 |
22602 |
| 100 |
1236 |
2990 |
6175 |
1860 |
29371 |
22602 |
| 120 |
1236 |
3263 |
6175 |
1860 |
29371 |
22602 |
| 160 |
1236 |
3419 |
6175 |
1860 |
29371 |
22602 |
Understanding the Technical Data