Harmonic Drive
Rating Table HFUS-2SO Series
| Precision Gear |
Output Bearing |
| Gear Size |
Ratio |
Nominal Output Torque |
Limit for Repeated Peak Torque of Gear |
Limit for Momentary Peak Torque |
Per- missible Dynamic Tilting Moment |
Per- missible Dynamic Axial Load |
Per- missible Dynamic Radial Load |
| |
|
[Nm] |
[Nm] |
[Nm] |
[Nm] |
[N] |
[N] |
| 14 |
50 |
5.4 |
18 |
35 |
74 |
3044 |
2039 |
| 80 |
7.8 |
23 |
47 |
74 |
3044 |
2039 |
| 100 |
7.8 |
28 |
54 |
74 |
3044 |
2039 |
| 17 |
50 |
16 |
34 |
70 |
124 |
5468 |
3664 |
| 80 |
22 |
43 |
87 |
124 |
5468 |
3664 |
| 100 |
24 |
54 |
110 |
124 |
5468 |
3664 |
| 120 |
24 |
54 |
86 |
124 |
5468 |
3664 |
| 20 |
50 |
25 |
56 |
98 |
187 |
7687 |
5150 |
| 80 |
34 |
74 |
127 |
187 |
7687 |
5150 |
| 100 |
40 |
82 |
147 |
187 |
7687 |
5150 |
| 120 |
40 |
87 |
147 |
187 |
7687 |
5150 |
| 160 |
40 |
92 |
147 |
187 |
7687 |
5150 |
| 25 |
50 |
39 |
98 |
186 |
258 |
11504 |
7708 |
| 80 |
63 |
137 |
255 |
258 |
11504 |
7708 |
| 100 |
67 |
157 |
284 |
258 |
11504 |
7708 |
| 120 |
67 |
167 |
304 |
258 |
11504 |
7708 |
| 160 |
67 |
176 |
314 |
258 |
11504 |
7708 |
| 32 |
50 |
76 |
216 |
382 |
580 |
20119 |
13480 |
| 80 |
118 |
304 |
568 |
580 |
20119 |
13480 |
| 100 |
137 |
333 |
647 |
580 |
20119 |
13480 |
| 120 |
137 |
353 |
686 |
580 |
20119 |
13480 |
| 160 |
137 |
372 |
686 |
580 |
20119 |
13480 |
| 40 |
50 |
137 |
402 |
686 |
849 |
22750 |
15243 |
| 80 |
206 |
519 |
980 |
849 |
22750 |
15243 |
| 100 |
265 |
568 |
1080 |
849 |
22750 |
15243 |
| 120 |
294 |
617 |
1180 |
849 |
22750 |
15243 |
| 160 |
294 |
647 |
1180 |
849 |
22750 |
15243 |
| 45 |
50 |
176 |
500 |
950 |
1127 |
40858 |
27375 |
| 80 |
313 |
706 |
1270 |
1127 |
40858 |
27375 |
| 100 |
353 |
755 |
1570 |
1127 |
40858 |
27375 |
| 120 |
402 |
823 |
1760 |
1127 |
40858 |
27375 |
| 160 |
402 |
882 |
1910 |
1127 |
40858 |
27375 |
| 50 |
50 |
245 |
715 |
1430 |
1487 |
42973 |
28792 |
| 80 |
372 |
941 |
1860 |
1487 |
42973 |
28792 |
| 100 |
470 |
980 |
2060 |
1487 |
42973 |
28792 |
| 120 |
529 |
1080 |
2060 |
1487 |
42973 |
28792 |
| 160 |
529 |
1180 |
2450 |
1487 |
42973 |
28792 |
| 58 |
50 |
353 |
1020 |
1960 |
2180 |
46017 |
30831 |
| 80 |
549 |
1480 |
2450 |
2180 |
46017 |
30831 |
| 100 |
696 |
1590 |
3180 |
2180 |
46017 |
30831 |
| 120 |
745 |
1720 |
3330 |
2180 |
46017 |
30831 |
| 160 |
745 |
1840 |
3430 |
2180 |
46017 |
30831 |
Understanding the Technical Data