SHG-2UHHarmonic Drive

Rating Table SHG-2UH Series

Precision Gear Output Bearing
Gear Size Hollow-
shaft
Diameter
Ratio Limit for Repeated Peak Torque of Gear Nominal Output Torque Limit for Momentary Peak Torque Per- missible Dynamic Tilting Moment Per- missible Dynamic Axial Load Per- missible Dynamic Radial Load
  [mm]   [Nm] [Nm] [Nm] [Nm] [N] [N]
65 80 80 2743
969
4836
2740 60000 40000
80 100 2990 1236 6175 2740 60000 40000
80 120 3263 1236 6175 2740 60000 40000
80 160 3419 1236 6175 2740 60000 40000

Understanding the Technical Data
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
SHG-2UH