Harmonic Drive
Datos Serie CSF-Mini
| Gear Component Set | Output Bearing | ||||
| Size | Ratio | Rated Torque | Limit for Repeated Peak Torque | Permissible Axial Load | Permissible Radial Load |
| i | [Nm] | [Nm] | [N] | [N] | |
| 3B | 30 | 0.06 | 0.13 | 130 | 40 |
| 50 | 0.11 | 0.21 | 130 | 40 | |
| 100 | 0.15 | 0.3 | 130 | 40 | |
| 5 | 30 | 0.25 | 0.5 | 270 | 90 |
| 50 | 0.4 | 0.9 | 270 | 90 | |
| 100 | 0.6 | 1.4 | 270 | 90 | |
| 8 | 30 | 0.9 | 1.8 | 630 | 200 |
| 50 | 1.8 | 3.3 | 630 | 200 | |
| 100 | 2.4 | 4.8 | 630 | 200 | |
| 11 | 30 | 2.2 | 4.5 | 1150 | 300 |
| 50 | 3.5 | 8.3 | 1150 | 300 | |
| 100 | 5.0 | 11 | 1150 | 300 | |
| 14 | 30 | 4.0 | 9 | 1800 | 550 |
| 50 | 5.4 | 18 | 1800 | 550 | |
| 80 | 7.8 | 23 | 1800 | 550 | |
| 100 | 7.8 | 28 | 1800 | 550 | |