Harmonic Drive
Datos serie CSG
| Gear Size | Ratio | Nominal Output Torque | Limit for Repeated Peak Torque of gear | Limit for Momentary Peak Torque |
| [Nm] | [Nm] | [Nm] | ||
| 14 | 50 | 23 | 7 | 46 |
| 80 | 30 | 10 | 61 | |
| 100 | 36 | 10 | 70 | |
| 17 | 50 | 44 | 21 | 91 |
| 80 | 56 | 29 | 133 | |
| 100 | 70 | 31 | 143 | |
| 120 | 70 | 31 | 112 | |
| 20 | 50 | 73 | 33 | 127 |
| 80 | 96 | 44 | 165 | |
| 100 | 107 | 52 | 191 | |
| 120 | 130 | 52 | 191 | |
| 160 | 120 | 52 | 191 | |
| 25 | 50 | 127 | 51 | 242 |
| 80 | 178 | 82 | 332 | |
| 100 | 204 | 87 | 369 | |
| 120 | 217 | 87 | 395 | |
| 160 | 22 | 87 | 408 | |
| 32 | 50 | 281 | 99 | 497 |
| 80 | 395 | 153 | 738 | |
| 100 | 433 | 178 | 841 | |
| 120 | 459 | 178 | 892 | |
| 160 | 484 | 178 | 892 | |
| 40 | 50 | 523 | 178 | 892 |
| 80 | 675 | 268 | 1270 | |
| 100 | 738 | 345 | 1400 | |
| 120 | 802 | 382 | 1530 | |
| 160 | 841 | 382 | 1530 | |
| 45 | 50 | 650 | 229 | 1235 |
| 80 | 918 | 407 | 1651 | |
| 100 | 982 | 459 | 2041 | |
| 120 | 1070 | 523 | 2288 | |
| 160 | 1147 | 523 | 2438 | |
| 50 | 80 | 1223 | 484 | 2418 |
| 100 | 1274 | 611 | 2678 | |
| 120 | 1404 | 688 | 2678 | |
| 160 | 1534 | 688 | 3185 | |
| 58 | 80 | 1924 | 714 | 3185 |
| 100 | 2067 | 905 | 4137 | |
| 120 | 2236 | 969 | 4329 | |
| 160 | 2392 | 969 | 4459 | |
| 65 | 80 | 2743 | 969 | 4836 |
| 100 | 2990 | 1236 | 6175 | |
| 120 | 3263 | 1236 | 6175 | |
| 160 | 1236 | 3419 | 6175 |